Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Threaded and block cylinders
AMF 6926D-2x - Block cylinder with O-ring connection on base double acting
AMF - ANDREAS MAIER Fellbach
...
Threaded and block cylinders
AMF 6926D-2x - Block cylinder with O-ring connection on base double acting
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
442319
Vertical Mode
Expand Table
Kaikki toimittajamaat/alueet
Preferred catalog language
EN
Reset filters
1/5
Esikatselukuva
PREVIEWPERLINE
Order No.
BESTNR
Article No.
ARTNR
catalog sheet
PDF
max. operating pressure
BDMAX [bar]
min. operating pressure
BDMIN [bar]
Push Force at 100 bar
DK100 [kN]
Push Force at 500 bar
DK500 [kN]
Pull force at 100 bar
ZK100 [kN]
Pull force at 500 bar
ZK500 [kN]
Stroke
H [mm]
Vol. push
VD [cm ³]
Vol. pull
VZ [cm ³]
Piston diameter
KL [mm]
Weight
GEW [g]
Stroke
HUB [mm]
A [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
454793
6926D-8-20
PDF
500
25
2
10
1.2
6
16
3.2
1.9
16
880
0
60
328286
6926D-8-21
PDF
500
25
2
10
1.2
6
50
10
6
16
1330
0
60
328302
6926D-8-25
PDF
500
25
2
10
1.2
6
100
20
12
16
2200
0
60
298521
6926D-12-20
PDF
500
25
3.1
15.5
1.6
8
16
5
3.2
20
880
0
60
328377
6926D-12-21
PDF
500
25
3.1
15.5
1.6
8
50
15.5
10
20
1380
0
60
328328
6926D-12-25
PDF
500
25
3.1
15.5
1.6
8
100
31
20
20
2300
0
60
330522
6926D-20-20
PDF
500
25
5
25
2.9
14.5
20
9.8
5.8
25
1220
0
65
298513
6926D-20-21
PDF
500
25
5
25
2.9
14.5
50
25
14.5
25
1800
0
65
328344
6926D-20-25
PDF
500
25
5
25
2.9
14.5
100
50
29
25
3100
0
65
442319
6926D-32-20
PDF
500
25
8
40
4.9
24.5
25
20
12.2
32
1990
0
75
298497
6926D-32-21
PDF
500
25
8
40
4.9
24.5
50
40
24.5
32
2630
0
75
328369
6926D-32-25
PDF
500
25
8
40
4.9
24.5
100
80
49
32
4500
0
75
319517
6926D-50-20
PDF
500
25
12.5
62.5
7.6
38
25
31.4
19.1
40
2760
0
85
298307
6926D-50-21
PDF
500
25
12.5
62.5
7.6
38
50
62.5
38
40
3590
0
85
328385
6926D-50-25
PDF
500
25
12.5
62.5
7.6
38
100
125
76
40
5800
0
85
294884
6926D-78-20
PDF
500
25
19.6
98
11.6
58
25
49
29
50
4380
0
100
328401
6926D-78-21
PDF
500
25
19.6
98
11.6
58
50
98
58
50
5520
0
100
328427
6926D-78-25
PDF
500
25
19.6
98
11.6
58
100
196
116
50
8500
0
100
Näytä pakattu näyttö (21 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
AMF - ANDREAS MAIER Fellbach
- AMF 6926D-2x
Tilausnumero
442319
Shorttext
Block cylinder with O-ring connection on base double acting
Viimeisin muutos
04.12.2025 08:50:51
Yksikkö
Avainsanat
Block Cylinder
Hydraulic clamping
Threaded
base
block cylinders
connection
double acting
systems
Luokitukset
By Functionality
BYFUNC_PINCHING Pinching
By Categories
Clamping_Technology Clamping Technology
Hydraulics Hydraulics
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties